??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
BALLUFF BIP LD2-T014-01-EP01-S4
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BIP LD2-T014-01-EP01-S4
VERF
Availability
Availability on request
BC
Order code
BIP000F
TC
Artikelbezeichnung
BIP LD2-T014-01-EP01-S4
PX
Product view
47785_03
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Lineares Positionieren
BFORM
Style
block style
W
Gewicht
0.054 kg
TRAFFIC
Customs number
90318020
DESCRIPT
Description
Dimension = 35 x 35 x 31 mm, Style Housing = block style, Connection = Cable with connector, M12x1-Male, 3-pin, 1.00 m, PUR, Cable shield = no, Housing material = PA, Measuring range = 0...14 mm, Interface = IO-Link 1.0 , Repeat accuracy per BWN = ±80.0 µm, Non-linearity max. = ±250 µm, Operating voltage Ub = 18...30 VDC, Ambient temperature = -25...70 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cURus, WEEE
CAE
EPlan
Previews
Embedded user actions